Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
---|---|---|---|---|---|
3/4X3/8-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 3/8 in | Coatings N/A Black | Weight N/A 0.08 lb |
3/4X1/2-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 1/2 in | Coatings N/A Black | Weight N/A 0.06 lb |
1X1/2-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1/2 in | Coatings N/A Black | Weight N/A 0.16 lb |
1X3/4-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 3/4 in | Coatings N/A Black | Weight N/A 0.1 lb |
1 1/4X3/4-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 3/4 in | Coatings N/A Black | Weight N/A 0.27 lb |
1 1/4X1-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 1 in | Coatings N/A Black | Weight N/A 0.19 lb |
1 1/2X3/4-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 x 3/4 in | Coatings N/A Black | Weight N/A 0.39 lb |
1 1/2X1-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 x 1 in | Coatings N/A Black | Weight N/A 0.33 lb |
1 1/2X1 1/4-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 x 1 1/4 in | Coatings N/A Black | Weight N/A 0.16 lb |
2X1-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 1 in | Coatings N/A Black | Weight N/A 0.65 lb |
2X1 1/4-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 1 1/4 in | Coatings N/A Black | Weight N/A 0.53 lb |
2X1 1/2-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 1 1/2 in | Coatings N/A Black | Weight N/A 0.40 lb |
2 1/2X1 1/4-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 x 1 1/4 in | Coatings N/A Black | Weight N/A 1.1 lb |
2 1/2X2-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 x 2 in | Coatings N/A Black | Weight N/A 0.40 lb |
3X2 1/2-385-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 x 2 1/2 in | Coatings N/A Black | Weight N/A 0.99 lb |
3/4X1/2-385-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 1/2 in | Coatings N/A Galvanized | Weight N/A 0.06 lb |
1X1/2-385-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1/2 in | Coatings N/A Galvanized | Weight N/A 0.16 lb |
1X3/4-385-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 3/4 in | Coatings N/A Galvanized | Weight N/A 0.1 lb |
1 1/4X1-385-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 1 in | Coatings N/A Galvanized | Weight N/A 0.19 lb |
1 1/2X1 1/4-385-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 x 1 1/4 in | Coatings N/A Galvanized | Weight N/A 0.16 lb |
2X1-385-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 1 in | Coatings N/A Galvanized | Weight N/A 0.65 lb |
2X1 1/4-385-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 1 1/4 in | Coatings N/A Galvanized | Weight N/A 0.53 lb |
2X1 1/2-385-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 1 1/2 in | Coatings N/A Galvanized | Weight N/A 0.40 lb |
2 1/2X2-385-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 x 2 in | Coatings N/A Galvanized | Weight N/A 0.40 lb |