ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.39

Type

Bushing

Style

MNPT x FNPT

Nominal Size

3/4 x 1/2 in

Material

Malleable Iron conforming ASTM A-197

Coatings

Galvanized

Max. Rated Pressure

300 psi

Product Number

0319911160

UPC Code

69029103882

HPH Code

005GR2402

Weight

0.06 lb