Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
---|---|---|---|---|---|
3/8-3108-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/8 in | Coatings N/A Black | Weight N/A 0.27 lb |
1/2-3108-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.30 lb |
3/4-3108-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.6 lb |
1-3108-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.9 lb |
1 1/4-3108-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 1.4 lb |
1 1/2-3108-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 2.00 lb |
2-3108-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 3.10 lb |
2 1/2-3108-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Black | Weight N/A 8.20 lb |
3-3108-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 in | Coatings N/A Black | Weight N/A 16.1 lb |
4-3108-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 in | Coatings N/A Black | Weight N/A 20 lb |
3/8-3108-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/8 in | Coatings N/A Galvanized | Weight N/A 0.27 lb |
1/2-3108-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 in | Coatings N/A Galvanized | Weight N/A 0.30 lb |
3/4-3108-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 0.6 lb |
1-3108-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 0.9 lb |
1 1/4-3108-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 1.4 lb |
1 1/2-3108-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 in | Coatings N/A Galvanized | Weight N/A 2.00 lb |
2-3108-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Galvanized | Weight N/A 3.10 lb |
2 1/2-3108-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Galvanized | Weight N/A 8.20 lb |
3-3108-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 in | Coatings N/A Galvanized | Weight N/A 16.1 lb |
4-3108-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 in | Coatings N/A Galvanized | Weight N/A 20 lb |