ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3

Type

Y-Branch

Style

FNPT x FNPT x FNPT

Nominal Size

1 1/4 in

Material

Maleable Iron conforming ASTM A-197

Coatings

Black

Max. Rated Pressure

300 psi

Product Number

4316000958

UPC Code

09220129810

HPH Code

NA

Weight

1.4 lb