Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1/4-3107-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1/4 in | Coatings N/A Galvanized | Weight N/A 0.17 lb |
| 1/4-3107-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1/4 in | Coatings N/A Black | Weight N/A 0.17 lb |
| 3/8-3107-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3/8 in | Coatings N/A Galvanized | Weight N/A 0.26 lb |
| 3/8-3107-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3/8 in | Coatings N/A Black | Weight N/A 0.26 lb |
| 1/2-3107-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.38 lb |
| 1/2-3107-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1/2 in | Coatings N/A Galvanized | Weight N/A 0.38 lb |
| 3/4-3107-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.61 lb |
| 3/4-3107-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 0.61 lb |
| 1-3107-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 0.95 lb |
| 1-3107-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.95 lb |
| 1 1/4-3107-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 1.42 lb |
| 1 1/4-3107-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 1.42 lb |
| 1 1/2-3107-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 1/2 in | Coatings N/A Galvanized | Weight N/A 1.86 lb |
| 1 1/2-3107-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 1.86 lb |
| 2-3107-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 2 in | Coatings N/A Galvanized | Weight N/A 2.83 lb |
| 2-3107-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 2.83 lb |
| 2 1/2-3107-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 2 1/2 in | Coatings N/A Galvanized | Weight N/A 5.9 lb |
| 3-3107-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3 in | Coatings N/A Galvanized | Weight N/A 7.94 lb |
| 4-3107-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 in | Coatings N/A Galvanized | Weight N/A 13.5 lb |