ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3

Type

Cross

Style

FNPT x FNPT x FNPT x FNPT

Nominal Size

1/2 in

Material

Malleable Iron conforming ASTM A-197

Coatings

Galvanized

Max. Rated Pressure

300 psi

Product Number

0811069806

UPC Code

69029196393

HPH Code

NA

Weight

0.38 lb