Item # |
CAD |
BIM |
Nominal Size |
SUB CWP |
NUT Test |
Weight |
---|---|---|---|---|---|---|
2-400HU-HAMMER UNION-SF |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | SUB CWP N/A 4000 psi | NUT Test N/A 6000 psi | Weight N/A 11.02 lb |
3-400HU-HAMMER UNION-SF |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 in | SUB CWP N/A 4000 psi | NUT Test N/A 6000 psi | Weight N/A 19.29 lb |
4-400HU-HAMMER UNION-SF |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 in | SUB CWP N/A 4000 psi | NUT Test N/A 6000 psi | Weight N/A 31.97 lb |