ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Recommended for air, water, oil, or gas service to 4,000 PSI NSCWP. Utilizes precision ball and cone seating surfaces for easy alignment and dependable pressure seal. Sizes over 4" are rated to 2,500 PSI NSCWP. Also available with a lip-type seal in 2" size only as Fig 402.
Unit of Measure

Specifications

Brand

N/A Catawissa™

Type

N/A Hammer Union

Connection Type

N/A NPT Threaded End

Nominal Size

N/A 3 in

Nut Material

N/A Steel Forging

Subs Material

N/A Steel Forging

Subs Color

N/A Red

Nut Color

N/A Black

SUB CWP

N/A 4000 psi

NUT Test

N/A 6000 psi

Product Number

N/A 0838502446

UPC Code

N/A 66242890954

HPH Code

N/A NA

Weight

N/A 19.29 lb