Item # |
CAD |
BIM |
Style |
Valve Size |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 1/4-20276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 1/4 in | Weight N/A 0.80 lb | |
| 1/4-20276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 1/4 in | Weight N/A 0.80 lb | |
| 3/8-20276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 3/8 in | Weight N/A 0.80 lb | |
| 3/8-20276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 3/8 in | Weight N/A 0.80 lb | |
| 1/2-20276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 1/2 in | Weight N/A 0.7 lb | |
| 1/2-20276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 1/2 in | Weight N/A 0.7 lb | |
| 3/4-20276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 3/4 in | Weight N/A 1.00 lb | |
| 3/4-20276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 3/4 in | Weight N/A 1.1 lb | |
| 1-20276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 1 in | Weight N/A 1.6 lb | |
| 1-20276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 1 in | Weight N/A 1.7 lb | |
| 1 1/4-20276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 1 1/4 in | Weight N/A 2.5 lb | |
| 1 1/4-20276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 1 1/4 in | Weight N/A 2.40 lb | |
| 1 1/2-20276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 1 1/2 in | Weight N/A 3.20 lb | |
| 1 1/2-20276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 1 1/2 in | Weight N/A 3.30 lb | |
| 2-20276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 2 in | Weight N/A 4.9 lb | |
| 2-20276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 2 in | Weight N/A 5 lb | |
| 2 1/2-20276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 2 1/2 in | Weight N/A 9 lb | |
| 2 1/2-20276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 2 1/2 in | Weight N/A 9.1 lb | |
| 3-20276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 3 in | Weight N/A 13.00 lb | |
| 3-20276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 3 in | Weight N/A 13.2 lb |