COMPANY HEADER
Request Information Add to CAD Cart
Design Features
  • 200 WOG
  • 316 stainless steel
  • Threaded in cap
  • Threaded or socket weld ends
  • Hydrostatic shell test at 300 psi
Unit of Measure

Type

N/A Swing Check Valve

Style

N/A Socket Weld

Valve Size

N/A 3 in

Body Material

N/A 316 Stainless Steel

Seal Material

N/A PTFE

Max. Pressure

N/A 200 psi

Max Temperature

N/A 350 ºF

Disc Material

N/A 316 Stainless Steel

Bonnet Material

N/A 316 Stainless Steel

Plug Material

N/A 316 Stainless Steel

Pin Material

N/A 316 Stainless Steel

Product Number

N/A 4371000390

UPC Code

N/A 09220138907

HPH Code

N/A NA

Weight

N/A 13.00 lb