Item # |
CAD |
Material |
Finish |
Max Load |
Weight |
---|---|---|---|---|---|
1/2-128R-BLK |
CAD
N/A ![]() |
Material N/A Malleable iron | Finish N/A Zinc Plated | Max Load N/A 180 lb | Weight N/A 0.16 lb |
1/2-128R-PLTD |
CAD
N/A ![]() |
Material N/A Malleable iron | Finish N/A Plain | Max Load N/A 180 lb | Weight N/A 0.16 lb |