ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: Recommended for attachment to wood beams or ceiling.
Ordering: Specify rod size, figure number, name and finish.
Unit of Measure

Specifications

Type

N/A Ceiling Flange

Style

N/A Rod Threaded

Material

N/A Malleable iron

Finish

N/A Zinc Plated

Max Load

N/A 180 lb

Screws (not included) Size No.

N/A 12

Screws (not included) Quantity

N/A 2

Product Number

N/A 0500015615

UPC Code

N/A 69029113572

HPH Code

N/A 034GR0947

Weight

N/A 0.16 lb