ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
    FPPI TrimFit® TD Test & Drain Valves feature heavy duty brass construction for extended service life. TrimFit® TD features three positions: closed, test, and drain (open). Two large and integral sight glasses allow for maximum visibility when operated. Due to the compact and integrated form, TrimFit® TD valves can be installed in both horizontal and vertical orientations in a small amount of space. Available with threaded or grooved connections.
    Contains lead. Not for use in water systems intended for human consumption.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Item #

CAD

BIM

Valve Size

Operation Type

Body Material

Weight

N/A N/A Revit Icon (for items table) N/A 1 1/2 in N/A Handle N/A ASTM B584 C85700 N/A 3.735 lb
N/A N/A Revit Icon (for items table) N/A 2 in N/A Handle N/A ASTM B584 C85700 N/A 5.269 lb
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1