ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
    FPPI TrimFit® TD Test & Drain Valves feature heavy duty brass construction for extended service life. TrimFit® TD features three positions: closed, test, and drain (open). Two large and integral sight glasses allow for maximum visibility when operated. Due to the compact and integrated form, TrimFit® TD valves can be installed in both horizontal and vertical orientations in a small amount of space. Available with threaded or grooved connections.
    Contains lead. Not for use in water systems intended for human consumption.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL/ULc Listed, FM Approved

Features

N/A
  • Positive positioning of handle for OFF, TEST, or DRAIN
  • 2 threaded or grooved connections
  • Large, integral sight glass on both sides
  • 1/2" (nominal) test orifice

Type

N/A Test & Drain Ball Valve

Style

N/A TrimFit® TD

Valve Size

N/A 2 in

Operation Type

N/A Handle

Body Material

N/A ASTM B584 C85700

Seat Material

N/A Teflon

Ball Material

N/A ASTM C37700, Stainless Steel 304

Stem Material

N/A ASTM B16 C36000

Screw Plug Material

N/A ASTM B16 C36000

Seal Material

N/A NBR O-Ring

Indicator Plate Material

N/A Steel

Handle Material

N/A Steel, Zinc plated, Vinyl Sleeve

Handle Nut Material

N/A Steel, Zinc plated

Spring Material

N/A Stainless Steel 304

Cap Material

N/A ASTM B16 C36000

Screw Material

N/A Brass

Inspect Plug Material

N/A PC

Rated Working Pressure

N/A 175 psi

Product Number

N/A 4324000516

UPC Code

N/A 87989800832

HPH Code

N/A NA

Weight

N/A 5.269 lb