ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
    The 1/4" IPS three-way female threaded valve is used to facilitate the installation of sprinkler system pressure gauges. The valve provides for one inlet and two outlets. This design allows for replacement of the system gauge without shutting down the water supply to the sprinkler system. This design also allows Authorities’ Having Jurisdiction to test system pressure with an additional gauge through the second outlet. (The second outlet is normally plugged during installation with a 1/4" IPS pipe plug).
    Contains lead. Not for use in water systems intended for human consumption.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Item #

CAD

BIM

Valve Size

Operation Type

Body Material

Weight

N/A N/A Revit Icon (for items table) N/A 1/4 in N/A Handwheel N/A Brass N/A 0.49 lb
N/A N/A Revit Icon (for items table) N/A 1/4 in N/A Handwheel N/A Brass N/A 0.5 lb
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1