ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
    The 1/4" IPS three-way female threaded valve is used to facilitate the installation of sprinkler system pressure gauges. The valve provides for one inlet and two outlets. This design allows for replacement of the system gauge without shutting down the water supply to the sprinkler system. This design also allows Authorities’ Having Jurisdiction to test system pressure with an additional gauge through the second outlet. (The second outlet is normally plugged during installation with a 1/4" IPS pipe plug).
    Contains lead. Not for use in water systems intended for human consumption.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL/ULc Listed, FM Approved

Type

N/A Three-Way Gauge Valve

Style

N/A IPS

Valve Size

N/A 1/4 in

Operation Type

N/A Handwheel

Body Material

N/A Brass

Seat Material

N/A Brass

Handwheel Material

N/A Iron

Pressure [Max]

N/A 300 psi

Working Pressure

N/A 400 WOG

Product Number

N/A 4324000200

UPC Code

N/A 87989800332

HPH Code

N/A NA

Weight

N/A 0.49 lb