Item # |
CAD |
BIM |
Valve Size |
Operation Type |
Pressure [Max] |
Operating Torque |
Weight |
|---|---|---|---|---|---|---|---|
| 1 1/2-BV835-LVR |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1 1/2 in | Operation Type N/A Lever Handle | Pressure [Max] N/A 1000 psi | Operating Torque N/A | Weight N/A 0 lb |
| 1 1/2-BV835-GOP |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1 1/2 in | Operation Type N/A Gear Operator | Pressure [Max] N/A 1000 psi | Operating Torque N/A | Weight N/A 0 lb |
| 2-BV835-LVR |
CAD
N/A |
BIM
N/A |
Valve Size N/A 2 in | Operation Type N/A Lever Handle | Pressure [Max] N/A 1000 psi | Operating Torque N/A 150 in·lb | Weight N/A 6.4 lb |
| 2-BV835-GOP |
CAD
N/A |
BIM
N/A |
Valve Size N/A 2 in | Operation Type N/A Gear Operator | Pressure [Max] N/A 1000 psi | Operating Torque N/A | Weight N/A 18 lb |
| 2 1/2-BV835-LVR |
CAD
N/A |
BIM
N/A |
Valve Size N/A 2 1/2 in | Operation Type N/A Lever Handle | Pressure [Max] N/A 1000 psi | Operating Torque N/A 186 in·lb | Weight N/A 10.6 lb |
| 2 1/2-BV835-GOP |
CAD
N/A |
BIM
N/A |
Valve Size N/A 2 1/2 in | Operation Type N/A Gear Operator | Pressure [Max] N/A 1000 psi | Operating Torque N/A | Weight N/A 22 lb |
| 3-BV835-LVR |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3 in | Operation Type N/A Lever Handle | Pressure [Max] N/A 1000 psi | Operating Torque N/A 248 in·lb | Weight N/A 13.40 lb |
| 3-BV835-GOP |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3 in | Operation Type N/A Gear Operator | Pressure [Max] N/A 1000 psi | Operating Torque N/A | Weight N/A 31.00 lb |
| 4-BV835-LVR |
CAD
N/A |
BIM
N/A |
Valve Size N/A 4 in | Operation Type N/A Lever Handle | Pressure [Max] N/A 800 psi | Operating Torque N/A 398 in·lb | Weight N/A 60.0 lb |
| 4-BV835-GOP |
CAD
N/A |
BIM
N/A |
Valve Size N/A 4 in | Operation Type N/A Gear Operator | Pressure [Max] N/A 800 psi | Operating Torque N/A | Weight N/A 73 lb |
| 6-BV835-LVR |
CAD
N/A |
BIM
N/A |
Valve Size N/A 6 in | Operation Type N/A Lever Handle | Pressure [Max] N/A 800 psi | Operating Torque N/A 531 in·lb | Weight N/A 79.2 lb |
| 6-BV835-GOP |
CAD
N/A |
BIM
N/A |
Valve Size N/A 6 in | Operation Type N/A Gear Operator | Pressure [Max] N/A 800 psi | Operating Torque N/A | Weight N/A 123.4 lb |