Type |
N/A Ball Valve |
Style |
N/A Groove x Groove |
Valve Size |
N/A 2 1/2 in |
Operation Type |
N/A Gear Operator |
Body Material |
N/A Ductile iron conforming to ASTM A536, Gr. 65-45-12 |
Ball Material |
N/A Type 304 Stainless Steel |
O-Ring Material |
N/A Fluroelastomer |
Seal Material |
N/A PTFE |
Seat Material |
N/A Glass Filled PTFE |
Stem Material |
N/A Carbon steel, nickle-plated |
Pressure [Max] |
N/A 1000 psi |
Anvil Product Number |
N/A 1330026155 |
UPC Code |
N/A 66242897584 |
Weight |
N/A 22 lb |