Batch CAD Cart (0)
  • Cart is empty
The Model BV435 Grooved End Stainless Steel Ball Valves with Lever Handle provide for efficient control of fluid in piping systems. Flow may be from either direction, and the valves may be positioned in any orientation. The valves are furnished with grooved ends for use with Gruvlok grooved couplings. The handle is provided with a device for padlocking in either the open or closed position.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Item #

CAD

BIM

Valve Size

Operating Torque

Weight

N/A N/A Revit Icon (for items table) N/A 1 1/2 in N/A 62 in·lb N/A 6.6 lb
N/A N/A Revit Icon (for items table) N/A 2 in N/A 150 in·lb N/A 8.8 lb
N/A N/A Revit Icon (for items table) N/A 2 1/2 in N/A 186 in·lb N/A 15.4 lb
N/A N/A Revit Icon (for items table) N/A 3 in N/A 248 in·lb N/A 20.7 lb
N/A N/A Revit Icon (for items table) N/A 4 in N/A 398 in·lb N/A 55.0 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1