Type |
N/A Ball Valve |
Style |
N/A Groove x Groove |
Valve Size |
N/A 1 1/2 in |
Operation Type |
N/A Lever Handle |
Body Material |
N/A Cast Stainless Steel per ASTM A351-CF8M |
Ball Material |
N/A Cast Stainless Steel per ASTM A351-CF8M |
Operator Material |
N/A Stainless Steel Lever per ASTM A-276, Type 304 |
Seal Material |
N/A PTFE |
Seat Material |
N/A Virgin PTFE |
Stem Material |
N/A Stainless steel per ASTM A276, Type 316 |
Pressure [Max] |
N/A 600 psi |
Operating Torque |
N/A 62 in·lb |
Anvil Product Number |
N/A 1330026120 |
UPC Code |
N/A 66242897577 |
Weight |
N/A 6.6 lb |