Item # |
CAD |
Rod Size |
Finish |
Maximum Load at 650 °F |
Maximum Load at 750 °F |
Weight |
|---|---|---|---|---|---|---|
| 3/8-299-FS-GAL |
CAD
N/A |
Rod Size N/A 3/8 | Finish N/A Plain | Maximum Load at 650 °F N/A 730 lb | Maximum Load at 750 °F N/A 572 lb | Weight N/A 0.9 lb |
| 3/8-299-FS-GAL-W/PIN |
CAD
N/A |
Rod Size N/A 3/8 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 730 lb | Maximum Load at 750 °F N/A 572 lb | Weight N/A 1.00 lb |
| 3/8-299-FS-PLN |
CAD
N/A |
Rod Size N/A 3/8 | Finish N/A Plain | Maximum Load at 650 °F N/A 730 lb | Maximum Load at 750 °F N/A 572 lb | Weight N/A 0.9 lb |
| 3/8-299-FS-PLN-W/PIN |
CAD
N/A |
Rod Size N/A 3/8 | Finish N/A Plain | Maximum Load at 650 °F N/A 730 lb | Maximum Load at 750 °F N/A 572 lb | Weight N/A 1.00 lb |
| 1/2-299-FS-GAL |
CAD
N/A |
Rod Size N/A 1/2 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 1,350 lb | Maximum Load at 750 °F N/A 1,057 lb | Weight N/A 0.7 lb |
| 1/2-299-FS-GAL-W/PIN |
CAD
N/A |
Rod Size N/A 1/2 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 1,350 lb | Maximum Load at 750 °F N/A 1,057 lb | Weight N/A 0.9 lb |
| 1/2-299-FS-PLN |
CAD
N/A |
Rod Size N/A 1/2 | Finish N/A Plain | Maximum Load at 650 °F N/A 1,350 lb | Maximum Load at 750 °F N/A 1,057 lb | Weight N/A 0.7 lb |
| 1/2-299-FS-PLN-W/PIN |
CAD
N/A |
Rod Size N/A 1/2 | Finish N/A Plain | Maximum Load at 650 °F N/A 1,350 lb | Maximum Load at 750 °F N/A 1,057 lb | Weight N/A 0.9 lb |
| 5/8-299-FS-GAL |
CAD
N/A |
Rod Size N/A 5/8 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 2,160 lb | Maximum Load at 750 °F N/A 1,692 lb | Weight N/A 0.7 lb |
| 5/8-299-FS-GAL-W/PIN |
CAD
N/A |
Rod Size N/A 5/8 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 2,160 lb | Maximum Load at 750 °F N/A 1,692 lb | Weight N/A 0.9 lb |
| Showing 10 of 35 | View All 35 Standard Items | ||||||