ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 299 FORGED STEEL CLEVIS WITH PIN

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 14), WW-H-171-E (Type 14), ANSI/MSS SP-69 and MSS SP-58 (Type 14).

Type

Steel Clevis

Rod Size

3/8

Material

Forged Steel

Finish

Galvanized

Maximum Load at 650 °F

730 lb

Maximum Load at 750 °F

572 lb

Product Number

0500377007

UPC Code

69029114262

HPH Code

034GR7458A

Weight

1.00 lb