Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 14), WW-H-171-E (Type 14), ANSI/MSS SP-69 and MSS SP-58 (Type 14). |
Type |
N/A Steel Clevis |
Rod Size |
N/A 1/2 |
Material |
N/A Forged Steel |
Finish |
N/A Galvanized |
Maximum Load at 650 °F |
N/A 1,350 lb |
Maximum Load at 750 °F |
N/A 1,057 lb |
Product Number |
N/A 0500377023 |
UPC Code |
N/A 69029114264 |
HPH Code |
N/A 034GR7458B |
Weight |
N/A 0.9 lb |