ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • Suitable for wet sprinkler systems with a dry pendent sprinkler head.
  • Mounts on the top of freezer or sidewall.
  • Moves and flexes along with the structure protecting the integrity of the freezer seal.
  • Available with a Drain Tee.
  • 1" NPT Inlet and Outlet.
  • 24" to 72" Hose Lengths.
Unit of Measure

View items

Item #

CAD

Outlet Type

Outlet Size (in)

Inlet Type

Inlet Size (in)

Hose Assembly Length

N/A N/A FNPT N/A 1 N/A MNPT N/A 1 N/A 24 in
N/A N/A FNPT N/A 1 N/A MNPT N/A 1 N/A 36 in
N/A N/A FNPT N/A 1 N/A MNPT N/A 1 N/A 48 in
N/A N/A FNPT N/A 1 N/A MNPT N/A 1 N/A 60 in
N/A N/A FNPT N/A 1 N/A MNPT N/A 1 N/A 72 in