ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • Suitable for wet sprinkler systems with a dry pendent sprinkler head.
  • Mounts on the top of freezer or sidewall.
  • Moves and flexes along with the structure protecting the integrity of the freezer seal.
  • Available with a Drain Tee.
  • 1" NPT Inlet and Outlet.
  • 24" to 72" Hose Lengths.
Unit of Measure

Specifications

Type

N/A FlexHead® Hose

Style

N/A Dry Pendent Sprinkler Hose

Max Temperature

N/A 300 ºF

Max Working Pressure

N/A 175 psi

Outlet Type

N/A FNPT

Outlet Size (in)

N/A 1

Inlet Type

N/A MNPT

Inlet Size (in)

N/A 1

Hose Assembly Length

N/A 48 in

Min Bend Radius FM

N/A 7 in

Product Number

N/A 3640005900

UPC Code

N/A 65280801251