ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • Flexhead-Super-Flex

    • UL Listed 2" Bend Radius.
    • UL & FM Listed for 175psi.
    • 36" to 72" Hose Lengths.
    • 1/2" & 3/4" Outlets.
    • 1" NPT or grooved SLT inlet.
    • Easy to verify bend radius.
    • Adjustable sprinkler height.
    • Confined space 6 1/4" clearance.
    • Installation with suspended ceilings, dry wall, and more.

  • Dry-Pendent-Sprinkler-Hose

    • Suitable for wet sprinkler systems with a dry pendent sprinkler head.
    • Mounts on the top of freezer or sidewall.
    • Moves and flexes along with the structure protecting the integrity of the freezer seal.
    • Available with a Drain Tee.
    • 1" NPT Inlet and Outlet.
    • 24" to 72" Hose Lengths.

  • sprinkler-hoses-elbow-model-300x98

    • UL Listed 3" Bend Radius.
    • UL & FM Listed for 175psi.
    • 24" to 72" Hose Lengths.
    • 1/2" & 3/4" Outlets.
    • 1.5", 3", & 4" Elbow drops.
    • Efficient flow characteristics.
    • Center-of-tile installation.
    • Adjustable sprinkler height.
    • Installation with suspended ceilings, dry wall, and more.

  • sprinkler-hoses-straight-model-300x94

    • Best flow characteristics in the industry.
    • 36" to 72" Hose Lengths.
    • 1/2", 3/4", & 1" Outlets.
    • 1 1/4" NPT or cut grooved inlet.

  • sprinkler-hoses-straight-model-300x94

    • 300psi.
    • 24" to 72" Hose Lengths.
    • 1/2" & 3/4" Outlets.

  • sprinkler-hoses-elbow-model-300x98

    • 300psi.
    • 24" to 72" Hose Lengths.
    • 1/2" & 3/4" Outlets.

  • FLX-Tall-Hose

    • UL Listed 3" Bend Radius.
    • UL & FM Listed for 175psi.
    • 24" to 72" Hose Lengths.
    • 1/2" & 3/4" Outlets.
    • Efficient flow characteristics.
    • Center-of-tile installation.
    • Adjustable sprinkler height.
    • Installation with suspended ceilings, dry wall, and more.

  • FLX-Tall-Elbow-Hose

    • UL Listed 3" Bend Radius.
    • UL & FM Listed for 175psi.
    • 24" to 72" Hose Lengths.
    • 1" & 3" Outlets.
    • Efficient flow characteristics.
    • Center-of-tile installation.
    • Adjustable sprinkler height.
    • Installation with suspended ceilings, dry wall, and more.

  • sprinkler-hoses-straight-model-300x94

    • Best flow characteristics in the industry.
    • 36" to 72" Hose Lengths.
    • 1/2", 3/4", & 1" Outlets.
    • 1 1/4" NPT or cut grooved inlet.

  • Flexhead-Super-Flex

    • UL Listed 2" Bend Radius.
    • UL & FM Listed for 175psi.
    • 36" to 72" Hose Lengths.
    • 1/2" & 3/4" Outlets.
    • 1" NPT or grooved SLT inlet.
    • Easy to verify bend radius.
    • Adjustable sprinkler height.
    • Confined space 6 1/4" clearance.
    • Installation with suspended ceilings, dry wall, and more.