| Industry Standards/Certifications | N/A cULus Listed. | 
| Type | N/A Standoff Hanger & Restrainer | 
| Style | N/A Two Hole | 
| Pipe Size | N/A 1 in | 
| Max. Hanger Spacing | N/A 6 ft | 
| LISTED FASTENERS /W CPVC Wood and Composite Beams | N/A Screw Supplied or #10 x 1" TEK Screw | 
| LISTED FASTENERS /W Steel & Copper Wood and Composite Beams | N/A #14 x 1" TEK Screw or 1/4" x 1/2" Lag Screw | 
| LISTED FASTENERS /W CPVC Steel | N/A #14 x 1" TEK Screw or 1/4" x 1" TEK Screw | 
| LISTED FASTENERS /W Steel & Copper Steel | N/A #14 x 1" TEK Screw or 1/4" x 1" TEK Screw | 
| Product Number | N/A 0502002702 | 
| UPC Code | N/A 66242803213 | 
| HPH Code | N/A 034GR4090D | 
| Weight | N/A 0.14 lb | 
