ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • Fig--69---Adjustable-Swivel-Ring

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • 184

    • Hanger and surge restraint for horizontal CPVC piping when installed on the side of the supporting structure.
    • Listed with hardware provided on structural wood beams and composite wood beams (1" minimum). For wood structures with less than 1" thickness, wood blocks may be placed on the backside of the wood structure. #14x1" fastener provided must be fully engaged in the wood block.
    • May be installed with concrete, steel, and other structural members with fasteners which comply with the requirements of NFPA 13.

  • Fig-185

    Service: Hanger for CPVC pipe in the horizontal position on the side of structural wood beams and Steel 20 Ga. (min) with hanger tab in the upward position only (Fig. A). It can also be used as a guide to limit movement of vertical CPVC pipe with the tab in the horizontal position.
    Installation:

    • Place hanger over pipe.
    • Secure hanger to mounting surface with screws provided.
    • Steel applications require one (1) #14 x 1" hex washer head self-drilling TEK screw. Not Supplied. Part Number STD-0090.
    Features:
    • Beveled edge design helps protect the CPVC pipe from any rough surface.
    • Easily attaches to wood structure with #10 x 1" hex washer head self threading screw supplied with product. No pre-drilling required.
    Ordering: Specify CPVC pipe size, figure number and description.

  • Fig-186

    Service: Hanger for CPVC, steel, & copper pipe in the horizontal position on the bottom and side of structural wood beams, composite beams and Steel 20 Ga. (min.) (Fig. A, C respectively). Can be used as a restrainer when installed on top of structural wood beams (Fig. B), for limiting pipe movement due to thrust loads during sprinkler system start-up. It can also be used as a guide to limit movement for pipe in the vertical position. When used on composite wood beams, web thickness must be 3/8" or greater.
    Installation:

    • Snap hanger over pipe.
    • Secure hanger to mounting surface with screws provided.
    • Do not make adjustments to hanger mounting flanges that result in clamping the pipe to the mounting surface. Pipe must be allowed to move freely through hanger.
    • Steel applications require two (2) #14 x 1" hex washer head self-drilling TEK screws. Not Supplied. Part Number STD-0090.
    Features:
    • Beveled edge design helps protect the CPVC pipe from any rough surface.
    • Easily attaches to wood structure with #10 x 1" hex washer head self threading screw supplied with product. No pre-drilling required.
    • Retaining dimples hold the strap onto the pipe for ease of installation. (Not shown)
    Ordering: Specify pipe size, figure number, and description.

  • Fig-187

    Service: Hanger for CPVC pipe in the horizontal position on the bottom of structural wood beams and Steel 20 Ga. (min.) (Fig. A). Can be used as a restrainer, only in Steel 20 Ga. (min) (Fig. B). During installation, adjust hanger mounting flanges such that pipe contacts both mounting surface and hanger, minimizing vertical pipe movement.
    Installation:

    • Snap hanger over pipe.
    • Secure hanger to mounting surface with screws provided.
    • Do not anchor tightly to mounting surface. Pipe must be allowed to move freely through hanger.
    • Steel applications require two (2) #14 x 1" hex washer head self-drilling TEK screws. Not Supplied. Part Number STD-0090.
    Features:
    • Beveled edge design helps protect the CPVC pipe from any rough surface.
    • Easily attaches to wood structure with #10 x 1" hex washer head self threading screw supplied with product. No pre-drilling required.
    Ordering: Specify CPVC pipe size, figure number and description.

  • Fig-188

    Service: Hanger for CPVC pipe in the horizontal position on the bottom of structural wood beams and steel 20ga. min. (Fig. B). It can also be used as a guide to limit movement for a pipe in the horizontal/vertical position on the side of structural wood beams, composite wood beams and steel 20ga. min. (Fig. A).
    Installation:

    • Snap hanger over pipe.
    • Position hanger back around pipe but allow for pipe movement.
    • Secure hanger to mounting surface with screws provided. Recheck to insure that the pipe is allowed to move freely through hanger.
    • Steel applications require two (2) #14 x 1" hex washer head self-drilling TEK screws. Not Supplied. Part Number STD-0090.
    Features:
    • Beveled edge design helps protect the CPVC pipe from any rough surface.
    • Easily attaches to wood structure with #10 x 1" hex washer head self threading screw supplied with product. No pre-drilling required.
    • Eliminates wooden spacer blocks.
    Ordering: Specify CPVC pipe size, figure number and description.
    Note: If UL listed restraint is required, use Anvil Fig. 188R (Formerly Afcon Fig. 514).

  • Fig-188R

    Service:

    • Hanger and surge restraint for horizontal CPVC, steel, and copper piping when installed on the top, bottom, and side of the supporting structure.
    • Guide for vertical CPVC, steel, and copper piping when installed on the side of the supporting structure.
    • Horizontal and vertical seismic restraint per NFPA 13-2016 requirements.
    • May be installed with concrete, steel structural members, and other structural members with fasteners which comply with the requirements of NFPA 13.
    Patents: No. 6,648,278
    Installation:
    • Snap hanger over pipe. If needed, squeeze strap back around pipe.
    • CPVC pipe must be allowed to slide freely through the Fig. 188R.
    • Secure hanger to mounting surface with screws provided or with listed fasteners.
    Features:
    • Beveled edge design helps protect the CPVC pipe from any rough surface and eliminates pipe abrasion.
    • Easily attaches to wood structure with #10 x 1" hex washer head self-threading screw supplied with product. No pre-drilling required.
    • Bottom of pipe is offset 1 1/2" from the structure. Eliminates wooden spacer blocks.
    Ordering: Specify CPVC pipe size, figure number and description.

  • Fig-69NC