Batch CAD Cart (0)
  • Cart is empty
Service:
  • Hanger and surge restraint for horizontal CPVC, steel, and copper piping when installed on the top, bottom, and side of the supporting structure.
  • Guide for vertical CPVC, steel, and copper piping when installed on the side of the supporting structure.
  • Horizontal and vertical seismic restraint per NFPA 13-2016 requirements.
  • May be installed with concrete, steel structural members, and other structural members with fasteners which comply with the requirements of NFPA 13.
Patents: No. 6,648,278
Installation:
  • Snap hanger over pipe. If needed, squeeze strap back around pipe.
  • CPVC pipe must be allowed to slide freely through the Fig. 188R.
  • Secure hanger to mounting surface with screws provided or with listed fasteners.
Features:
  • Beveled edge design helps protect the CPVC pipe from any rough surface and eliminates pipe abrasion.
  • Easily attaches to wood structure with #10 x 1" hex washer head self-threading screw supplied with product. No pre-drilling required.
  • Bottom of pipe is offset 1 1/2" from the structure. Eliminates wooden spacer blocks.
Ordering: Specify CPVC pipe size, figure number and description.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed.

Type

N/A Standoff Hanger & Restrainer

Style

N/A Two Hole

Pipe Size

N/A 1-1/2 in

Max. Hanger Spacing

N/A 7 ft

LISTED FASTENERS /W CPVC Wood and Composite Beams

N/A Screw Supplied or #10 x 1" TEK Screw

LISTED FASTENERS /W Steel & Copper Wood and Composite Beams

N/A #14 x 1" TEK Screw or 1/4" x 1/2" Lag Screw

LISTED FASTENERS /W CPVC Steel

N/A #14 x 1" TEK Screw or 1/4" x 1" TEK Screw

LISTED FASTENERS /W Steel & Copper Steel

N/A #14 x 1" TEK Screw or 1/4" x 1" TEK Screw

Product Number

N/A 0502002706

UPC Code

N/A 66242803215

HPH Code

N/A 034GR4090F

Weight

N/A 0.17 lb