Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 28 without links; Type 29 with links), WW-H-171-E (Type 28 without links; Type 29 with links), ANSI/MSS SP-69 and MSS SP-58 (Type 28 without links; Type 29 with links). |
Type |
N/A Beam Clamp |
Style |
N/A Universal Forged Steel (UFS) Beam Clamp without Weldless Eye Nut, without Links |
Material |
N/A Forged Steel |
Finish |
N/A Zinc Plated |
Clamp Size No. |
N/A 8 |
Rod Size |
N/A 0 in |
Width of Beam Flange |
N/A 4 - 10 in |
Max Flange Thickness |
N/A 1.031 in |
Max Load1 | N/A 0 lb |
Product Number |
N/A 0500215678 |
UPC Code |
N/A 69029181104 |
HPH Code |
N/A 034GR9955O |
Weight |
N/A 0 lb |