Batch CAD Cart (0)
  • Cart is empty
Merit Weld-Miser Tee-Let Welding Branch Outlet Fittings offer the user a high strength, low cost, welded steel, threaded and grooved line of fittings. Tee-Lets are specifically designed and manufactured to be installed on Schedules 5 thru 40 and proprietary thin wall flow pipe.

Merit Tee-Lets are steel welding outlet fittings. The material used in manufacture meets the chemical and physical requirements of ASTM A 53, Grades A or B, Type E. Tee-Lets employ a low weld volume design to provide for either a partial or full penetration weld employing a single pass with minimum burn-through and pipe distortion. Threads are NPT per ASME B1.20.1 or ISO 7/1 Taper as ordered. Tee-Lets are UL Listed and FM Approved for use conforming to the requirements of NFPA 13. When used in fire sprinkler systems, Tee-Lets are rated for 300 psi or 175 psi on 6" EZ-Flow Pipe.
1 - 25 of 46 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Nominal Outlet (in)

Item #

CAD

BIM

Nominal Size

Weight

N/A N/A Revit Icon (for items table) N/A 1/4 x 1 1/4-8 in N/A 0.08 lb
N/A N/A Revit Icon (for items table) N/A 1/2 x 1 1/4-2 in N/A 0.171 lb
N/A N/A Revit Icon (for items table) N/A 1/2 x 2-2 1/2 in N/A 0.171 lb
N/A N/A Revit Icon (for items table) N/A 1/2 x 2 1/2-8 in N/A 0.169 lb
N/A N/A Revit Icon (for items table) N/A 3/4 x 1 1/4-2 in N/A 0.26 lb
N/A N/A Revit Icon (for items table) N/A 3/4 x 2-2 1/2 in N/A 0.26 lb
N/A N/A Revit Icon (for items table) N/A 3/4 x 2 1/2-8 in N/A 0.256 lb
N/A N/A Revit Icon (for items table) N/A 1 x 1 1/4-1 1/2 in N/A 0.331 lb
N/A N/A Revit Icon (for items table) N/A 1 x 1 1/2-2 in N/A 0.331 lb
N/A N/A Revit Icon (for items table) N/A 1 x 2-2 1/2 in N/A 0.32 lb
N/A N/A Revit Icon (for items table) N/A 1 x 2 1/2-4 in N/A 0.309 lb
N/A N/A Revit Icon (for items table) N/A 1 x 5-8 in N/A 0.291 lb
N/A N/A Revit Icon (for items table) N/A 1 1/4 x 1 1/4 in N/A 0.421 lb
N/A N/A Revit Icon (for items table) N/A 1 1/4 x 1 1/2-2 in N/A 0.421 lb
N/A N/A Revit Icon (for items table) N/A 1 1/4 x 2-2 1/2 in N/A 0.421 lb
N/A N/A Revit Icon (for items table) N/A 1 1/4 x 2 1/2-3 in N/A 0.411 lb
N/A N/A Revit Icon (for items table) N/A 1 1/4 x 3-4 in N/A 0.389 lb
N/A N/A Revit Icon (for items table) N/A 1 1/4 x 5-8 in N/A 0.389 lb
N/A N/A Revit Icon (for items table) N/A 1 1/2 x 1 1/2 in N/A 0.477 lb
N/A N/A Revit Icon (for items table) N/A 1 1/2 x 2 in N/A 0.477 lb
N/A N/A Revit Icon (for items table) N/A 1 1/2 x 2 1/2 in N/A 0.477 lb
N/A N/A Revit Icon (for items table) N/A 1 1/2 x 3-4 in N/A 0.477 lb
N/A N/A Revit Icon (for items table) N/A 1 1/2 x 4 in N/A 0.477 lb
N/A N/A Revit Icon (for items table) N/A 1 1/2 x 5-8 in N/A 0.477 lb
N/A N/A Revit Icon (for items table) N/A 2 x 2 in N/A 0.857 lb
1 - 25 of 46 | Results Per Page | View | Unit of Measure
1 2