Batch CAD Cart (0)
  • Cart is empty
Merit Weld-Miser Tee-Let Welding Branch Outlet Fittings offer the user a high strength, low cost, welded steel, threaded and grooved line of fittings. Tee-Lets are specifically designed and manufactured to be installed on Schedules 5 thru 40 and proprietary thin wall flow pipe.

Merit Tee-Lets are steel welding outlet fittings. The material used in manufacture meets the chemical and physical requirements of ASTM A 53, Grades A or B, Type E. Tee-Lets employ a low weld volume design to provide for either a partial or full penetration weld employing a single pass with minimum burn-through and pipe distortion. Threads are NPT per ASME B1.20.1 or ISO 7/1 Taper as ordered. Tee-Lets are UL Listed and FM Approved for use conforming to the requirements of NFPA 13. When used in fire sprinkler systems, Tee-Lets are rated for 300 psi or 175 psi on 6" EZ-Flow Pipe.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed. FM Approved.

Type

N/A Welded Outlet

Style

N/A Threaded

Nominal Size

N/A 1 x 2-2 1/2 in

Material

N/A Highly weldable steel conforming to ASTM A-53, Grades A or B, Type E

Pressure [Max]

N/A 300 psi

Schedule

N/A 40

Product Number

N/A 0363190240

UPC Code

N/A 69029109528

HPH Code

N/A NA

Weight

N/A 0.32 lb