| Item # | CAD | Shield Size | Finish | Stock Size | Weight | 
|---|---|---|---|---|---|
| 3/8in-Pipe-1/2in-Insulation-167-X1A-Copper | CAD                                                    
 N/A   | Shield Size N/A X1A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 0.5 lb | 
| 3/8in-Pipe-3/4in-Insulation-167-1A-Copper | CAD                                                    
 N/A   | Shield Size N/A 1A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 0.7 lb | 
| 3/8in-Pipe-1in-Insulation-167-2A-Copper | CAD                                                    
 N/A   | Shield Size N/A 2A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 0.80 lb | 
| 3/8in-Pipe-1-1/2in-Insulation-167-3A-Copper | CAD                                                    
 N/A   | Shield Size N/A 3A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 1.00 lb | 
| 3/8in-Pipe-2in-Insulation-167-5A-Copper | CAD                                                    
 N/A   | Shield Size N/A 5A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 1.30 lb | 
| 1/2in-Pipe-1/2in-Insulation-167-X1A-Copper | CAD                                                    
 N/A   | Shield Size N/A X1A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 0.5 lb | 
| 1/2in-Pipe-3/4in-Insulation-167-1A-Copper | CAD                                                    
 N/A   | Shield Size N/A 1A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 0.7 lb | 
| 1/2in-Pipe-1in-Insulation-167-2A-Copper | CAD                                                    
 N/A   | Shield Size N/A 2A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 0.80 lb | 
| 1/2in-Pipe-1-1/2in-Insulation-167-4A-Copper | CAD                                                    
 N/A   | Shield Size N/A 4A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 1.1 lb | 
| 1/2in-Pipe-2in-Insulation-167-6A-Copper | CAD                                                    
 N/A   | Shield Size N/A 6A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 1.4 lb | 
| 5/8in-Pipe-2in-Insulation-167-6A-Copper | CAD                                                    
 N/A   | Shield Size N/A 6A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 1.4 lb | 
| 5/8in-Pipe-1-1/2in-Insulation-167-4A-Copper | CAD                                                    
 N/A   | Shield Size N/A 4A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 1.1 lb | 
| 5/8in-Pipe-1in-Insulation-167-2A-Copper | CAD                                                    
 N/A   | Shield Size N/A 2A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 0.80 lb | 
| 5/8in-Pipe-3/4in-Insulation-167-1A-Copper | CAD                                                    
 N/A   | Shield Size N/A 1A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 0.7 lb | 
| 5/8in-Pipe-1/2in-Insulation-167-X1A-Copper | CAD                                                    
 N/A   | Shield Size N/A X1A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 0.5 lb | 
| 3/4in-Pipe-1/2in-Insulation-167-X1A-Copper | CAD                                                    
 N/A   | Shield Size N/A X1A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 0.5 lb | 
| 3/4in-Pipe-3/4in-Insulation-167-1A-Copper | CAD                                                    
 N/A   | Shield Size N/A 1A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 0.7 lb | 
| 3/4in-Pipe-1in-Insulation-167-2A-Copper | CAD                                                    
 N/A   | Shield Size N/A 2A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 0.80 lb | 
| 3/4in-Pipe-1-1/2in-Insulation-167-4A-Copper | CAD                                                    
 N/A   | Shield Size N/A 4A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 1.1 lb | 
| 3/4in-Pipe-2in-Insulation-167-6A-Copper | CAD                                                    
 N/A   | Shield Size N/A 6A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 1.4 lb | 
| 1in-Pipe-2in-Insulation-167-7A-Copper | CAD                                                    
 N/A   | Shield Size N/A 7A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 1.6 lb | 
| 1in-Pipe-1-1/2in-Insulation-167-5A-Copper | CAD                                                    
 N/A   | Shield Size N/A 5A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 1.30 lb | 
| 1in-Pipe-1in-Insulation-167-3A-Copper | CAD                                                    
 N/A   | Shield Size N/A 3A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 1.00 lb | 
| 1in-Pipe-3/4in-Insulation-167-2A-Copper | CAD                                                    
 N/A   | Shield Size N/A 2A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 0.80 lb | 
| 1in-Pipe-1/2in-Insulation-167-1A-Copper | CAD                                                    
 N/A   | Shield Size N/A 1A | Finish N/A Pre-Galvanized Material | Stock Size N/A 18 Ga. | Weight N/A 0.7 lb | 
