| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 40), WW-H-171-E (Type 41), ANSI/MSS SP-69 and MSS SP-58 (Type 40). | 
| Type | N/A Insulation Protection Shield | 
| Shield Size | N/A 7A | 
| Material | N/A Copper | 
| Finish | N/A Pre-Galvanized Material | 
| Stock Size | N/A 18 Ga. | 
| Insulation OD | N/A 5.56 in | 
| Product Number | N/A 0500340070 | 
| UPC Code | N/A 69029114563 | 
| HPH Code | N/A 034GR6114 | 
| Weight | N/A 1.6 lb | 
