Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Item #

CAD

BIM

Nominal Size

O-Ring Material

Weight

N/A N/A N/A 1/2 in N/A EPDM N/A 1.133 lb
N/A N/A N/A 1/2 in N/A HNBR N/A 1.133 lb
N/A N/A N/A 3/4 in N/A EPDM N/A 1.584 lb
N/A N/A N/A 3/4 in N/A HNBR N/A 1.584 lb
N/A N/A N/A 1 in N/A EPDM N/A 2.266 lb
N/A N/A N/A 1 in N/A HNBR N/A 2.266 lb
N/A N/A N/A 1 1/4 in N/A EPDM N/A 2.574 lb
N/A N/A N/A 1 1/4 in N/A HNBR N/A 2.574 lb
N/A N/A N/A 1 1/2 in N/A EPDM N/A 3.498 lb
N/A N/A N/A 1 1/2 in N/A HNBR N/A 3.498 lb
N/A N/A N/A 2 in N/A EPDM N/A 5.196 lb
N/A N/A N/A 2 in N/A HNBR N/A 5.196 lb
N/A N/A N/A 2 1/2 in N/A EPDM N/A 8.418 lb
N/A N/A N/A 2 1/2 in N/A HNBR N/A 8.418 lb
N/A N/A N/A 3 in N/A EPDM N/A 9.872 lb
N/A N/A N/A 3 in N/A HNBR N/A 9.872 lb
N/A N/A N/A 4 in N/A EPDM N/A 13.862 lb
N/A N/A N/A 4 in N/A HNBR N/A 13.862 lb
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1