Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure
Items
SP716-EPDM-HR

CS 1/2 EPDM FLANGE ADAPTER

SP716-HNBR-HR

CS 1/2 HNBR FLANGE ADAPTER

SP716-EPDM-HR

CS 3/4 EPDM FLANGE ADAPTER

SP716-HNBR-HR

CS 3/4 HNBR FLANGE ADAPTER

SP716-EPDM-HR

CS 1 EPDM FLANGE ADAPTER
Type N/A Adapter Flange
Nominal Size N/A 1/2 in N/A 1/2 in N/A 3/4 in N/A 3/4 in N/A 1 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
Figure Number N/A SP745
Product Number N/A 4342011800 N/A 4342001800 N/A 4342011810 N/A 4342001810 N/A 4342011820
UPC Code N/A 65280817983 N/A 65280817775 N/A 65280817984 N/A 65280817776 N/A 65280817985
HPH Code N/A 212SI9542A N/A 212SI9642A N/A 212SI9542B N/A 212SI9642B N/A 212SI9542C
Weight N/A 1.133 lb N/A 1.133 lb N/A 1.584 lb N/A 1.584 lb N/A 2.266 lb