Item # | 
                        
                            CAD | 
                        
                            BIM | 
                        
                            Nominal Size | 
                        
                            Coatings | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|---|
| 2X2X3/4-T-3-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2x2x3/4 | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 2.70 lb | 
| 2X2X3/4-T-3-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2x2x3/4 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 2.70 lb | 
| 2X2X1-T-3-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2x2x1 | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 2.5 lb | 
| 2X2X1-T-3-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2x2x1 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 2.5 lb | 
| 2X2X1 1/4-T-3-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2x2x1 1/4 | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 3.0 lb | 
| 2X2X1 1/4-T-3-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2x2x1 1/4 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 3.0 lb | 
| 2X2X1 1/2-T-3-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2x2x1 1/2 | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 3.0 lb | 
| 2X2X1 1/2-T-3-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2x2x1 1/2 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 3.0 lb | 
| 2 1/2X2 1/2X1-T-3-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2x2 1/2x1 | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 4.4 lb | 
| 2 1/2X2 1/2X1-T-3-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2x2 1/2x1 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 4.4 lb | 
| 2 1/2X2 1/2X1 1/4-T-3-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2x2 1/2x1 1/4 | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 4.4 lb | 
| 2 1/2X2 1/2X1 1/4-T-3-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2x2 1/2x1 1/4 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 4.4 lb | 
| 2 1/2X2 1/2X1 1/2-T-3-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2x2 1/2x1 1/2 | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 4.4 lb | 
| 2 1/2X2 1/2X1 1/2-T-3-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2x2 1/2x1 1/2 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 4.4 lb | 
| 2 1/2X2 1/2X2-T-3-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2x2 1/2x2 | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 4.4 lb | 
| 2 1/2X2 1/2X2-T-3-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2x2 1/2x2 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 4.4 lb | 
| 3X3X1-T-3-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3x3x1 | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 6.5 lb | 
| 3X3X1-T-3-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3x3x1 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 6.5 lb | 
| 3X3X1 1/4-T-3-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3x3x1 1/4 | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 6.1 lb | 
| 3X3X1 1/4-T-3-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3x3x1 1/4 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 6.1 lb | 
| 3X3X1 1/2-T-3-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3x3x1 1/2 | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 6.3 lb | 
| 3X3X1 1/2-T-3-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3x3x1 1/2 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 6.3 lb | 
| 3X3X2-T-3-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3x3x2 | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 6.1 lb | 
| 3X3X2-T-3-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3x3x2 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 6.1 lb | 
| 3X3X2 1/2-T-3-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3x3x2 1/2 | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 6.1 lb |