Type | 
                                                                        N/A Tee | 
                                                                                Style | 
                                                                        N/A Grooved | 
                                                                                Nominal Size | 
                                                                        N/A 3x3x1 1/4 | 
                                                                                Body Material | 
                                                                        N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B | 
                                                                                Coatings | 
                                                                        N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A cULus Listed. FM Approved. | 
                                                                                Anvil Product Number | 
                                                                        N/A 0890048416 | 
                                                                                UPC Code | 
                                                                        N/A 69029197307 | 
                                                                                Weight | 
                                                                        N/A 6.1 lb |