Item # | 
                        
                            CAD | 
                        
                            BIM | 
                        
                            Nominal Size | 
                        
                            Coatings | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|---|
| 1 1/4X1-R2-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4X1 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 1.30 lb | 
| 1 1/4X1-R2-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4X1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.30 lb | 
| 1 1/2X1-R2-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2X1 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 1.30 lb | 
| 1 1/2X1-R2-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2X1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.30 lb | 
| 1 1/2X1 1/4-R2-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2X1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 1.30 lb | 
| 1 1/2X1 1/4-R2-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2X1 1/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.30 lb | 
| 2X1-R2-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 1.00 lb | 
| 2X1-R2-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.00 lb | 
| 2X1 1/4-R2-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 1.00 lb | 
| 2X1 1/4-R2-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 1/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.00 lb | 
| 2X1 1/2-R2-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 1.4 lb | 
| 2X1 1/2-R2-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.4 lb | 
| 2 1/2X1-R2-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2X1 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 1.5 lb | 
| 2 1/2X1-R2-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2X1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.5 lb | 
| 2 1/2X1 1/4-R2-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2X1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 1.5 lb | 
| 2 1/2X1 1/4-R2-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2X1 1/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.5 lb | 
| 2 1/2X1 1/2-R2-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2X1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 1.5 lb | 
| 2 1/2X1 1/2-R2-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2X1 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.5 lb | 
| 2 1/2X2-R2-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2X2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 1.5 lb | 
| 2 1/2X2-R2-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2X2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.5 lb | 
| 3X1-R2-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3X1 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 2.40 lb | 
| 3X1-R2-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3X1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 2.40 lb | 
| 3X1 1/4-R2-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3X1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 2.40 lb | 
| 3X1 1/4-R2-PTD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3X1 1/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 2.40 lb | 
| 3X1 1/2-R2-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3X1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 2.40 lb |