Type | 
                                                                        N/A Eccentric Reducer | 
                                                                                Style | 
                                                                        N/A Groove x Groove | 
                                                                                Nominal Size | 
                                                                        N/A 3X1 in | 
                                                                                Material | 
                                                                        N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B | 
                                                                                Coatings | 
                                                                        N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A ASTM A-53 | 
                                                                                Anvil Product Number | 
                                                                        N/A 0890063886 | 
                                                                                UPC Code | 
                                                                        N/A 69029197543 | 
                                                                                Weight | 
                                                                        N/A 2.40 lb |