Item # | 
                        
                            CAD | 
                        
                            BIM | 
                        
                            Nominal Size | 
                        
                            Coatings | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|---|
| 2-7071P-Painted | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 3.5 lb | 
| 2-7071P-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 3.5 lb | 
| 2 1/2-7071P-Painted | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 6.2 lb | 
| 2 1/2-7071P-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 6.2 lb | 
| 3-7071P-Painted | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 8.5 lb | 
| 3-7071P-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 8.5 lb | 
| 4-7071P-Painted | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 14 lb | 
| 4-7071P-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 14 lb | 
| 5-7071P-Painted | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 5 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 21.6 lb | 
| 5-7071P-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 5 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 21.6 lb | 
| 6-7071P-Painted | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 31.2 lb | 
| 6-7071P-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 6 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 31.2 lb | 
| 8-7071P-Painted | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 53.6 lb | 
| 8-7071P-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 8 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 53.6 lb |