Type | 
                                                                        N/A True Wye | 
                                                                                Style | 
                                                                        N/A Plain | 
                                                                                Nominal Size | 
                                                                        N/A 4 in | 
                                                                                Body Material | 
                                                                        N/A Carbon Steel pipe conforming to ASTM A 53, Type “F” | 
                                                                                Coatings | 
                                                                        N/A Rust inhibiting paint – Color: ORANGE | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved | 
                                                                                Product Number | 
                                                                        N/A 0390036432 | 
                                                                                UPC Code | 
                                                                        N/A 69029147199 | 
                                                                                Weight | 
                                                                        N/A 14 lb |