| Item # | CAD | BIM | Nominal Size | Coatings | Weight | 
|---|---|---|---|---|---|
| 2-7788-PTD | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 4.39 lb | 
| 2-1/2-7788-PTD | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 6.17 lb | 
| 3-7788-PTD | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 7.19 lb | 
| 4-7788-PTD | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 10.68 lb | 
| 5-7788-PTD | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 5 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 13.99 lb | 
| 6-7788-PTD | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 16.47 lb | 
| 8-7788-PTD | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 24.79 lb | 
| 10-7788-PTD | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 36.75 lb | 
| 12-7788-PTD | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 56.31 lb | 
| 2-7788-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 4.39 lb | 
| 2-1/2-7788-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 6.17 lb | 
| 3-7788-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 7.19 lb | 
| 4-7788-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 10.68 lb | 
| 5-7788-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 5 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 13.99 lb | 
| 6-7788-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 6 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 16.47 lb | 
| 8-7788-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 8 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 24.79 lb | 
| 10-7788-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 10 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 36.75 lb | 
| 12-7788-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 12 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 56.31 lb | 
