| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved | 
| Type | N/A Flange Adapter | 
| Style | N/A Grooved | 
| Nominal Size | N/A 10 in | 
| Housing Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | 
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | 
| Raised Face | N/A Machined raise face | 
| Max. Working Pressure | N/A 300 psi | 
| Product Number | N/A 0390202141 | 
| UPC Code | N/A 69029106189 | 
| Weight | N/A 36.75 lb | 
