| Items | 
                                
                                                             3/8-206-BLK 206 3/8 BLK STL SIDE BEAM BRKT  | 
                        
                                
                                                             3/8-206-PLT 206 3/8 PLT STL SIDEBEAM BRCKT  | 
                        
                                
                                                             1/2-206-BLK 206 1/2 BLK STL SIDE BEAM BRKT  | 
                        
                                
                                                             1/2-206-PLT 206 1/2 PLT STL SIDEBEAM BRCKT  | 
                        
                                
                                                             5/8-206-BLK 206 5/8 BLK STL SIDE BEAM BRKT  | 
                |||||
| Industry Standards/Certifications | N/A UL Listed and FM Approved. | |||||||||
| Type | N/A Beam Bracket | |||||||||
| Style | N/A Steel Side | |||||||||
| Rod Size | N/A 3/8 | N/A 3/8 | N/A 1/2 | N/A 1/2 | N/A 5/8 | |||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Plain | N/A Zinc Plated | N/A Plain | N/A Zinc Plated | N/A Plain | |||||
| Max Load With Lag Screw | N/A 650 lb | N/A 650 lb | N/A 650 lb | N/A 650 lb | N/A 850 lb | |||||
| Max Load With Bolt to Steel | N/A 1,150 lb | N/A 1,150 lb | N/A 1,150 lb | N/A 1,150 lb | N/A 2,000 lb | |||||
| UPC Code | N/A 69029113903 | N/A 69029114593 | N/A 69029113904 | N/A 69029114594 | N/A 69029113905 | |||||
| Product Number | N/A 0500092309 | N/A 0500341508 | N/A 0500092325 | N/A 0500341516 | N/A 0500092341 | |||||
| HPH Code | N/A 034GR8926 | N/A 034GR8932 | N/A 034GR8927 | N/A 034GR8933 | N/A 034GR8928 | |||||
| Weight | N/A 0.44 lb | N/A 0.44 lb | N/A 0.43 lb | N/A 0.43 lb | N/A 0.84 lb | |||||
| 
                         | 
                ||||||||||