Industry Standards/Certifications | 
                                                                        N/A UL Listed and FM Approved. | 
                                                                                Type | 
                                                                        N/A Beam Bracket | 
                                                                                Style | 
                                                                        N/A Steel Side | 
                                                                                Rod Size | 
                                                                        N/A 3/8 | 
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                Finish | 
                                                                        N/A Zinc Plated | 
                                                                                Max Load With Lag Screw | 
                                                                        N/A 650 lb | 
                                                                                Max Load With Bolt to Steel | 
                                                                        N/A 1,150 lb | 
                                                                                UPC Code | 
                                                                        N/A 69029114593 | 
                                                                                Product Number | 
                                                                        N/A 0500341508 | 
                                                                                HPH Code | 
                                                                        N/A 034GR8932 | 
                                                                                Weight | 
                                                                        N/A 0.44 lb |