Industry Standards/Certifications | 
                                                                        N/A UL Listed and FM Approved. | 
                                                                                Type | 
                                                                        N/A Beam Bracket | 
                                                                                Style | 
                                                                        N/A Steel Side | 
                                                                                Rod Size | 
                                                                        N/A 5/8 | 
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                Finish | 
                                                                        N/A Plain | 
                                                                                Max Load With Lag Screw | 
                                                                        N/A 850 lb | 
                                                                                Max Load With Bolt to Steel | 
                                                                        N/A 2,000 lb | 
                                                                                UPC Code | 
                                                                        N/A 69029113905 | 
                                                                                Product Number | 
                                                                        N/A 0500092341 | 
                                                                                HPH Code | 
                                                                        N/A 034GR8928 | 
                                                                                Weight | 
                                                                        N/A 0.84 lb |