Item # |
CAD |
Rod Size |
Finish |
Max Load With Lag Screw |
Max Load With Bolt to Steel |
Weight |
---|---|---|---|---|---|---|
3/8-202-BLK |
CAD
N/A ![]() |
Rod Size N/A 3/8 | Finish N/A Plain | Max Load With Lag Screw N/A 390 lb | Max Load With Bolt to Steel N/A 730 lb | Weight N/A 0.26 lb |
3/8-202-PLTD |
CAD
N/A ![]() |
Rod Size N/A 3/8 | Finish N/A Galvanized | Max Load With Lag Screw N/A 390 lb | Max Load With Bolt to Steel N/A 730 lb | Weight N/A 0.26 lb |
1/2-202-BLK |
CAD
N/A ![]() |
Rod Size N/A 1/2 | Finish N/A Plain | Max Load With Lag Screw N/A 640 lb | Max Load With Bolt to Steel N/A 1,350 lb | Weight N/A 0.54 lb |
1/2-202-PLTD |
CAD
N/A ![]() |
Rod Size N/A 1/2 | Finish N/A Galvanized | Max Load With Lag Screw N/A 640 lb | Max Load With Bolt to Steel N/A 1,350 lb | Weight N/A 0.54 lb |
5/8-202-BLK |
CAD
N/A ![]() |
Rod Size N/A 5/8 | Finish N/A Plain | Max Load With Lag Screw N/A 760 lb | Max Load With Bolt to Steel N/A 2,160 lb | Weight N/A 0.94 lb |
5/8-202-PLTD |
CAD
N/A ![]() |
Rod Size N/A 5/8 | Finish N/A Galvanized | Max Load With Lag Screw N/A 760 lb | Max Load With Bolt to Steel N/A 2,160 lb | Weight N/A 0.94 lb |