Item # |
CAD |
Size |
Max Load |
Weight |
---|---|---|---|---|
1/2-137C-PLASTICOAT U-BOLT W/N |
CAD
N/A ![]() |
Size N/A 1/2 | Max Load N/A 580 lb | Weight N/A 0.11 lb |
3/4-137C-PLASTICOAT U-BOLT W/N |
CAD
N/A ![]() |
Size N/A 3/4 | Max Load N/A 580 lb | Weight N/A 0.12 lb |
1-137C-PLASTICOAT U-BOLT W/N |
CAD
N/A ![]() |
Size N/A 1 | Max Load N/A 580 lb | Weight N/A 0.12 lb |
1 1/4-137C-PLASTICOAT U-BOLT W/N |
CAD
N/A ![]() |
Size N/A 1 1/4 | Max Load N/A 1,460 lb | Weight N/A 0.28 lb |
1 1/2-137C-PLASTICOAT U-BOLT W/N |
CAD
N/A ![]() |
Size N/A 1 1/2 | Max Load N/A 1,460 lb | Weight N/A 0.30 lb |
2-137C-PLASTICOAT U-BOLT W/N |
CAD
N/A ![]() |
Size N/A 2 | Max Load N/A 1,460 lb | Weight N/A 0.33 lb |
2 1/2-137C-PLASTICOAT U-BOLT W/N |
CAD
N/A ![]() |
Size N/A 2 1/2 | Max Load N/A 2,700 lb | Weight N/A 0.73 lb |
3-137C-PLASTICOAT U-BOLT W/N |
CAD
N/A ![]() |
Size N/A 3 | Max Load N/A 2,700 lb | Weight N/A 0.78 lb |
3 1/2-137C-PLASTICOAT U-BOLT W/N |
CAD
N/A ![]() |
Size N/A 3 1/2 | Max Load N/A 2,700 lb | Weight N/A 0.84 lb |
4-137C-PLASTICOAT U-BOLT W/N |
CAD
N/A ![]() |
Size N/A 4 | Max Load N/A 2,700 lb | Weight N/A 0.9 lb |
5-137C-PLASTICOAT U-BOLT W/N |
CAD
N/A ![]() |
Size N/A 5 | Max Load N/A 2,700 lb | Weight N/A 1.01 lb |
6-137C-PLASTICOAT U-BOLT W/N |
CAD
N/A ![]() |
Size N/A 6 | Max Load N/A 4,320 lb | Weight N/A 1.97 lb |
8-137C-PLASTICOAT U-BOLT W/N |
CAD
N/A ![]() |
Size N/A 8 | Max Load N/A 4,320 lb | Weight N/A 2.33 lb |