FPPI fire department connections are UL Listed and FM Approved in accordance with NFPA. Standard configuration is 4" NPT x 2 1/2" x 2 1/2" NST PL. Each FDC features solid brass and double clapper design.
Item # |
CAD |
BIM |
Nominal Size |
Material |
Finish |
Weight |
---|---|---|---|---|---|---|
4x2 1/2x2 1/2-09-121-RB NST |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 14.33 lb |
4x2 1/2x2 1/2-09-121-PC NST |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Polished Chrome | Weight N/A 14.52 lb |
4x2 1/2x2 1/2-09-121-RB CF |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 0 lb |
4x2 1/2x2 1/2-09-121-RB PHX |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 14.52 lb |